See All 304SS Housings

Housing, 316 SS w/SB, 12 Round for 40" Code F Cartridges

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
This multi-tube cartridge filter housing is made of 18 gauge 316 stainless steel. Housings are available to accommodate 10, 20 30 or 40 inch long code F filters (double open end). There is a 1/2" NPT drain plug and a 1/4" NPT vent at the top of the housing. A swing bolt closure allows for quick disassembly for cleaning or service. This cartridge filter housing is ideal for a wide variety of high flow applications that require an economical, high quality housing.

ZHFFI1240

  • For 40" long Code F filters (DOE)
  • Uses 316 stainless steel construction for maximum corrosion resistance to deliver years of dependable service
  • Air vent plug on the cover allows for venting before start up
  • This housing accommodates liquid flow rates up to 240GPM with operating pressures up to 150 psig (10.3 bar)
  • 3" Flange Connections

Specifications