See All 304SS Housings

Housing, SS w/VC, for 30" Code F, Cartridges, 5 Round, NPT

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
This multi-tube filter housing is made of durable 304 stainless steel and is suited for general purpose industrial and commercial filtration. These housings can accommodate Code F (DOE, internals provided) and can be configured for Code 0 and Code 5 cartridges.
  • Incorporates a flow baffle which deflects incoming flow to prevent cartridge erosion
  • A 1/4" NPT air vent on the cover allows venting before start up
  • A 3/4" NPT drain plug allows for liquid removal
  • Cartridges are independently sealed inside the housing and a single V-band clamp housing closure allows easy cartridge replacement
  • Cartridge post can be lifted out, allowing easy removal of cartridges at the bottom of the stack

ZHFFI0530

  • Qty of Cartridges Accepted: 5 or 7
  • Length of Cartridges Accepted: 30"
  • Liquid Flow Rate* (GPM): 75 (5 round) / 105 (7 round)
  • Fitting Size: 2" NPTM or 2" Flange
  • Dimension A (5 round): 44"
  • Dimension B (5 round): 6-3/4"
  • Dimension C (5 round): 2-7/8"
  • Dimension D (5 round): 12"
  • Dimension E (for flange): 12- 7/8

Specifications