See All Slim Line Plastic Housing

Pentek Slim Line Housing 1/4" I/O, Blue/Clear, w/PR

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 3G Slim Line Housings are the perfect choice for low-flow filtration applications. Their slim design and high chemical compatibility make them ideal for those challenging applications. 

  • Sump length: 10"
  • Inlet/Outlet: 1/4" NPT
  • Sump material: Polypropylene
  • Maximum Temperature: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)
  • Pressure Loss Through Housing: 2 psi @ 3 gpm (0.14 bar @ 11 Lpm)

Caps are manufactured from reinforced polypropylene in blue. The bracket is built into the integral bracket cap. The meter mount cap's gauges indicate when the cartridge is dirty and allow you to get the most out of your cartridge. Clear housings are manufactured of Styrene-Acrylonitrile (SAN) offer on-site examination of the flow, cartridge life, and performance.

158637

  • Integrated bracket cap does not require a separate wall mounting kit.
  • Buttress threads and uniform walls for easier cartridge change and improved strength
  • Accepts proprietary Seal-Safe double O-Ring sealing cartridge as well as standard DOE cartridge
  • With pressure relief/bleed button
  • Leak-proof sealing with top-sealed floating #237 Buna-N O-Ring

Specifications