Enable high contrast mode
See All Single SS Housings

Housing, Single 316L SS 20" Tube 3/4" I/O, Code 0

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Evoqua 20" 316L SS high purity housings are constructed of 316 stainless steel. Stainless steel housings accept single 10" single open end Cartridge Filters (Code 0, SOE 2-2-2 O-rings) and can be used in a variety of applications.

ZHD0D2001

  • In-line inlet and outlet connections for easy installation
  • >Housing may be autoclaved or hot water sanitized with cartridges in place for convenience
  • Two vent ports are included in the head for venting, or for the installation of pressure gauges
  • 316L SS vent plugs included

  • Sump length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Housing: 316 Stainless Steel
  • Drain Plug: 316 Stainless Steel
  • O-Ring: EPDM
  • Maximum Pressure: 175 psig (12.1 bar)
  • Maximum Temperature: 150

Specifications