Enable high contrast mode
See All High Temp Housings

Pentek High Temp Housing High Temp 3/4" I/O, Red/Red

Material: W2T148289
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentek® High Temperature filter housings are an economical alternative to stainless and carbon steel housings. 3/4" NPT housings can withstand temperatures up to 165°F (74°C). Excellent chemical compatibility makes High Temperature housings an ideal choice for a wide variety of industrial applications including those involving organic solvents, sea water, alcohol, petroleum, and vegetable oils. They should not be used with ketones.

150015

Specifications