Enable high contrast mode
See All Big Blue Housings

Pentek Big Blue, Clear Housing 1" I/O, Blue/Clear, w/PR

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 20" Big Clear Filter housings offer the versatility to meet all large capacity filtration needs, including high-flow and heavy-sediment applications. The extra-large housing allows for greater cartridge capacity, reducing the number of vessels required for high flow-rate applications. Big Clear Filter housings offer on-site examination of flow, performance, and cartridge life and are ideal for a variety of applications. Caps are constructed of reinforced polypropylene.

  • Sump length: 20"
  • Inlet/Outlet: 1" NPT
  • Housing: Styrene acrylonitrile (SAN)
  • Cap: Polypropylene (HFPP)
  • Button Assembly: 300-Series stainless steel, EPDM, and polypropylene
  • O-Ring: Buna-N
  • Maximum Temperature: 40 to 100F (4.4 to 37.8C)
  • Maximum Pressure: 90 psi (6.2 bar)
  • Pressure Loss Through Housing: 1 psi @ 20 gpm (0.07 bar @ 76 Lpm)

166201

  • Accepts 4-1/2" diameter cartridge
  • Large capacity housing suitable for high flow applications
  • With pressure relief valve

Specifications