See All Big Blue Housings

Pentek Big Blue, Clear Housing 3/4" I/O, White, w/MB cap

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 20" Big White Filter housings offer the versatility to meet all large capacity filtration needs, including high-flow and heavy-sediment applications. The extra-large housing allows for greater cartridge capacity, reducing the number of vessels required for high flow-rate applications Big White Housings are compatible with a broad range of chemicals and accept a wide variety of 4-1/2" diameter cartridge. The 1-1/2" internal port allows a greater volume of liquid to pass through the cap more rapidly.

  • Sump length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Housing: Polypropylene
  • Cap: Polypropylene (HFPP)
  • Button Assembly: 300-Series stainless steel, EPDM, and polypropylene
  • O-Ring: Buna-N
  • Maximum Temperature: 40 to 100F (4.4 to 37.8C)
  • Maximum Pressure: 90 psi (6.2 bar)
  • Pressure Loss Through Housing: 2 psi @ 15 gpm (0.14 bar @ 57 Lpm)

166227

  • Accepts 4-1/2" diameter cartridge
  • Large capacity housing suitable for high flow applications
  • Without pressure relief valve

Specifications