See All Contacting Dosing Meters

Pulse Water Meter, 3/4" 10 Pulses/Gallon, ANSI/NSF-372

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The plastic water meter utilizes a reed switch that provides a pulsing dry contact signal. The meter sends a signal to actuate the pump to dose according to the water volume. Both are certified with the Water Quality Association under NSF/ANSI-372 (low lead).

The 3/4" or 1" plastic water meter in 1, 2 or 4 pulses per gallon is included in the single or dual Proportional Injection System, the Econ FP Meter System, or the M128 Meter System. The Econ Stennicator Meter System and Econ Integrator™ Meter System include either the or 3/4" or 1" plastic meter in 1 or 10 pulses per gallon or 1 pulse per liter.

JLP0750-10PPG

  • Product Number: JLP0750- 10PPG
  • Size: 3/4"
  • Flow Rate: 0.25 to 22 GPM
  • Pulses Per Gallon: 10 P/G
  • Temperature Range: 35- 122°F (1.7-50°C)
  • Pressure Ratings: 15-100 psi (1.0-6.9 bar)
  • Maximum Current: 20mA
  • Maximum Voltage: 24VDC or VAC
  • Sensor: Reed Switch
  • Body Material: Engineered reinforced plastic (nylon)