See All Mixers / Agitators

Pulsafeeder Mixers / Agitator 20 HP, 35 Gallon Tank

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Flange mounted 1/20 hp mixer for 35 gal. tank. Prewired 115V mixer with 24" shaft length.

Flange Mount: a steel flange with four stainless steel bolts for mounting the mixer directly over the shaft hole.