See All Membrane Cleaners

Membrane Cleaner RoClean L403 45lb Pail

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
RoClean L403 liquid is a multicomponent, low pH cleaner for mulated to remove metal foulants and calcium carbonate scale from membranes. This cleaner is effective against iron, manganese and aluminum and is successful when applied to all acid removable scales and foulants.

RoClean 403 is the premium product for systems operating on seawater, brackish water and waste water. RoClean L403 is certified by NSF International under NSF/ANSI Standard 60 for use as an off-line cleaner in drinking water systems. Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.

  • A specialized blend of buffers, chelants and reducing agents to dissolve metal deposits
  • Suitable for use with other Avista cleaners to remove combination foulants
  • Effective low pH cleaner for scale removal and highly buffered to resist pH changes during the cleaning process
  • Compatible with polyamide and cellulose acetate membranes from all major manufacturers