Enable high contrast mode
See All Membrane Cleaners

Membrane Cleaner RoClean L211 45lb Pail

Material: W2T156466
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
RoClean L211 is a liquid multicomponent, high pH buffered, low foaming cleaner for mulated to remove colloidal silica, clay, organic color and bioslime from reverse osmosis (RO) membranes. This cleaner is successfully applied to systems operating on seawater, brackish water and waste water where liquid cleaner is preferred.

RoClean L211 is a highly effective foulant remover but gentle enough for daily application if required. RoClean L211 is certified by NSF International under NSF/ANSI Standard 60 for use as an offline cleaner in drinking water systems. Please note: Antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.

  • A proprietary blend of buffers, low foaming surfactants and chelants to remove grease and oil
  • Also effective on colloidal silica, clay, organic color, bacterial slime and formulated specifically for oil
  • Highly buffered to resist pH changes during the cleaning process
  • Compatible with polyamide and cellulose acetate membranes from all major manufacturers
  • Also effective on colloidal silica, clay, organic color, bacterial slime and formulated specifically for oil
  • Highly buffered to resist pH changes during the cleaning process
  • Compatible with polyamide and cellulose acetate membranes from all major manufacturers