Enable high contrast mode
See All Membrane Cleaners

AWC C-234 Membrane Liquid Cleaner

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

American Water Chemicals C-234 is a reverse osmosis membrane cleaning compound. C-234 is a concentrated liquid formulation designed for use as a low pH cleaner of polyamide thin film composite membrane surfaces.

  • Model Name: AWC C-234
  • Appearance: Clear to light yellow liquid
  • Odor: Essentially no odor
  • Solubility in Water: Complete
  • pH (as is) @ 25°C: < 2
  • Specific Gravity: 1.15 ± 0.05
  • Packaging: 5 gallon pail

AWC C-234-PAIL

  • Removes inorganic carbonate, phosphate and sulfate scalants as well as metal oxides
  • Contains a synergistic blend of cleaners and scale removal agents for a thorough cleaning of the membrane
  • Will remove certain inorganic precipitants that cannot be removed through the use of critic or hydrochloric acid
  • Compatible with all Thin Film Composite R. O. membranes from all major membrane suppliers
  • Certified by NSF to NSF/ANSI Standard 60 for use in potable systems