Enable high contrast mode
See All Membrane Cleaners

Avista RoClean P111 powder high pH buffered cleaner

Material: W2T185374
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

RoClean P111 powder is a multicomponent, high pH buffered cleaner formulated to remove biological fouling, humic and fulvic acids, organics, colloidal material, and clays from reverse osmosis (RO) and nanofiltration (NF) membranes. Where powder is preferred, RoClean P111 is successfully applied to systems operating on seawater, brackish water and waste water. This product is temperature compensated to ensure that the cleaning solution remains in the effective pH range regardless of variations in solution temperature. RoClean P111 is certified by NSF International under NSF/ANSI Standard 60 for off-line use in drinking water systems. 

Performance Benefits:

  • A specialized blend of proprietary buffers to dissolve organic foulants and disperse colloidal particles
  • Highly buffered to resist pH changes during the cleaning process
  • Compatible with polyamide membranes from all major manufacturers

Please note: antiscalants, cleaners and other chemicals can ONLY be shipped via ground service inside the continental US, Mexico and Canada due to shipping regulations.

P111