See All Disinfectants

NIL-8 Test Strips

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

NIL-8 Working Concentration Test Strips are easy to use and conveniently packaged 50 test strips per container. Each strip has a "reaction zone" pad located at one end of the strip. When stored and used properly, the test strip pad can indicate the working concentration of NIL-8.

NIL-8 Test Strips provide quick results with easy-to-read indicators. Use the NIL-8 High Concentration (Working Concentration) Test Strips as a pass/fail measurement for adequate concentration of sterilant after dilution. Then verify residual levels after rinse-out using NIL-8 Low Concentration (Residual) Test Strips.

Both the NIL-8 Working Concentration and the NIL-8 Residual Test Strips may be used up to and including the last day of the month indicated by the expiration printed on the container even after opening. There is no need to separately record and verify container opening dates.

NIL-8 is considered a hazardous substance for shipment and can only ship UPS ground. Customer’s shipping method will automatically be changed to UPS ground regardless of other shipping methods chosen.

W2T151985