See All Disinfectants

Biocide ROCIDE DB20 50lb Pail

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
RoCideĀ® DB20 is a concentrated, fast-acting, non-oxidizing liquid biocide for intermittent use that provides instant antimicrobial activity. It is based on a 20% solution of the active ingredient dibromo nitrilopropionamide (DBNPA).

RoCide DB20 is certified by the U.S. Environmental Protection Agency (EPA) for use in reverse osmosis (RO) systems. It degrades rapidly and naturally, making it a cost-effective method of eliminating contamination in compliance with strict discharge regulations.

 

  • nstantaneous antimicrobial activity as a non-oxidizing slimicide and bactericide
  • Kills bacteria, fungi and algae
  • Compatible with polyamide and cellulose acetate membranes
  • Certified by the U.S. Environmental Protection Agency for use specifically in RO systems
  • Degrades rapidly and naturally to comply with strict environmental discharge regulations
  • Can be used with other Avista cleaners