See All Fiberglass Media Tanks

Structural Fiberglass Tank 6" x 18" Grey

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Structural polyglass vessels consist of an inner polyethylene shell surrounded by a sturdy fiberglass wrap. 

0. 2CF Media

  • 6"x 18" grey tank with 2.5" top opening - no band, no base
  • For residential and light commercial water softener/filtration applications
  • 10 year limited warranty
  • Maximum operating pressure: 150psi
  • Maximum operating temperature: 120°F
  • Tested to 250,000 cycles without leakage
  • Minimum burst pressure of 600psi
  • Maximum resin capacity: .2 cu ft
  • Diameter: 6"
  • Height: 18"
  • Weight: 5lbs