See All Accessories

Flow cells and hoses

Material: 401990
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

For setting up your own drinking water measuring point with IDS sensors or extending our WTW Drinking Water Panel

  • D17: Flow cell for continuous measurement with standard IDS sensor
  • D19: Flow cell for continuous measurement with the chlorine sensor FCML
  • MS DWP: Rail for fastening the flow cells

  • AS/4-2: Hose set with 4 short and 2 long pieces for connecting the flow cells
  • AS/5m: 5 m long hose in one piece