See All Sensors

ScienceLine Plus MF pH Electrode - SI Analytics

Material: 285101315
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

ScienceLine Plus - Precision in every application

Platinum Diaphragm - Sphere Membrane - Silamid® Double Reference SystemScienceLine Plus A 120 MF, H 170 MF, A 170 MF: ScienceLine Plus pH Electrode with platinum diaphragm and Silamid® double reference with silver-ion trap.VariantsArt.-No.NameContent285101300SCP A 120 MFA-Glass, 120 mm shaft length, S7 plug head without cable285101370SCP A 120 MF RNNA-Glass, 120 mm shaft length, 2 m fixed cable with Metrohm plug285101320SCP A 170 MF DINA-Glass, 170 mm shaft length, Pt 1000, 3 m fixed cable with waterproof DIN plug and 4 mm banana plug285101315SCP A 170 MF BNCA-Glass, 170 mm shaft length, Pt 1000, 3 m fixed cable with BNC plug and 4 mm banana plug285101305SCP H 170 MFH-Glass, 170 mm shaft length, S7 plug head without cable285101325SCP H 170 MF DINH-Glass, 170 mm shaft length, Pt 1000, 3 m fixed cable with waterproof DIN plug and 4 mm banana plugScienceLine Plus - Precision in every applicationIn very demanding cases, off-the-shelf pH electrodes are just not quite good enough for certain samples or measurement conditions. These instances include (but are not limited to) measuring the pH of highly alkaline samples, samples containing sulphides or proteins and, for practical purposes, measuring the pH of a small sample quantity when in a small or deep vessel such as an NMR tube.Our ScienceLine Plus range of pH electrodes meets the needs of these challenging conditions.- pH electrode with sphere shaped membrane- Platinum diaphragm- A-Glass // H-Glass- Silamid® reference system with silver ion barrier and double-electrolyte for faster, more stable results and a longer electrode lifespan**What makes ScienceLine Plus better than ordinary pH electrodes?Unlike many pH electrodes that use chlorinated silver wire to form a silver/silver chlorine reference system (diaphragm) that degrades over time when in contact with certain sample types, all ScienceLine Plus series electrodes employ a Silamid® double reference with silver-ion trap that facilitates universal use, even in protein or sulphide containing samples. The diaphragm itself is a maintenance free encapsulated gel system, and the silver coating of the inner tube has significantly larger (5x) silver surface compared to the silver wire system making for a faster, more stable and longer. The outer bridge electrolyte consists of the proven 3 mol/l KCl, which may also be replaced by other bridge electrolytes if need be.Overview Page ScienceLine ElectrodesHere you can find out more about choosing the right pH electrode and answers to your questions:**Blog: Which pH electrode do I need?Blog: What is pH?Blog: Calibration and adjustment of a pH electrode

Specifications