With MJK Expert™ 7060 Hydrostatic Level Transmitter you are guaranteed accurate and stable level measurements with compensation for temperature changes and atmospheric pressure - whether its wastewater, process water or drinking water.
With MJK Expert™ 7060 Hydrostatic Level Transmitter you are guaranteed accurate and stable level measurements with compensation for temperature changes and atmospheric pressure - whether its wastewater, process water or drinking water.Hydrostatic level transmitters from MJK deliver stable, accurate measurements and have a long life span. In particular, the MJK Expert™ 7060 is ideal for monitoring and measuring levels in tanks, reservoirs and pumping stations. As e result, the level transmitter is suitable for level measurement in waterworks and wastewater systems as well as industrial installations.MJK Expert™ 7060 hydrostatic level transmitter has a piezoresistive measuring system and a built-in air pressure compensation pipe, which makes it ideal for level measurement in wastewater, process water and drinking water. The robust design with PUR-embedded steel elements provides extra weight and stability when immersed. In addition, the design is created completely without sharp edges, which helps to ensure that particles, textile residues and other elements in the wastewater do not stick to the transmitter housing or membrane.If you are looking for a hydrostatic level transmitter with a wide programming facility, then the MJK Expert™ 7060 is an obvious choice. Expert™ 7060 has both an adjustable zero-point and measuring range, as well as a 4-20 mA output signal. Using a standard USB interface and a laptop, the service transmitter can be programmed on-site to the required measuring range. This is done via the RS 485 function via the ModBus protocol. With hydrostatic level transmitters from MJK, you get stable, accurate measurements for years. If you are interested in hearing more about level measurement, or if you have questions about our other measuring instruments, you are always more than welcome to contact our skilled employees.- Network- Pur Insulated Cable, Pull Strength 1000 Kg- Flexible Measuring Range- Stainless Steel Membrane And Polypropylen House- Programmable Zero-Point- Ip68### WastewaterMJK Expert™ 7060 is designed for the wastewater industry. The housing is very robustly constructed and designed with a built-in air pressure compensation pipe that ensures stable and accurate piezoresistive measurements in wastewater wells, tanks and sewer overflows worldwide. MJK Expert™ 7060 ensures the quality of the data you retrieve, and the construction ensures long life span with little need for manual maintenance. This means that you can keep running costs down. Even in environments with a lot of sludge and particles, the Expert™ 7060 can be pulled up after a long immersion, as the cable has a pull strength of 1000 kg.### IndustrialMJK Expert™ 7060 is designed for safe and accurate level measurement in wastewater. The housing is very robustly constructed and designed with a built-in air pressure compensation pipe that ensures stable and accurate piezoresistive measurements in wastewater wells, tanks and sewer overflows worldwide.MJK Expert™ 7060 ensures the quality of the data you retrieve, and the construction ensures long life span with little need for manual maintenance. This means that you can keep running costs down. Even in environments with a lot of sludge and particles, the Expert™ 7060 can be pulled up after a long immersion, as the cable has a pull strength of 1000 kg.