See All Accessories
Spare parts and consumables for TresCon®
Variant
S/ BI - P211 - 1.5 liters standard solution B-I (1.6 mg/I PO4-P)
R/ A111 - Pack of 390 g Na2-EDTA powder (for 10 l) and 400 g NaOH concentrate (cookies)
RD/P511 - Reagent D for module OP 510 (or TresCon® P511)
RC/P511 - Reagent C for module OP 510 (or TresCon® P511)
RA/P511 - Reagent A for Module OP 510 (bzw. TresCon® P511)
RB/P511 - Reagent B for module OP 510 (or TresCon® P511)
S/ AI - A111 - 1.5 liters of standard solution A-I (1 mg/l NH4-N)
S/ BI - A111 - 1.5 liters standard solution B-I (10 mg/I NH4-N)
Wpack/ P211 - Maintenance consumables (fittings and replacement hoses)
S/ BII - P211 - 1.5 liters standard solution B-II (8 mg/I PO4-P)
C/ A111 - 1.5 liters of cleaning solution for the Ammonium OA 110 analysis module or TresCon® A111 and TresCon® Uno TCU/A111; 10% citric acid
BEH/ T 1,5 | 1.5 l wide-necked bottle (with screw cap and labels)
BEH/ T 10 | 10 l container (with screw cap and labels)
R/ ADD/ TC | Pack of Na2-EDTA powder (390 g) as reagent additive for 10 l
S/ AII - A111 | Standard solution A-II (5 mg/l NH4-N), 1.5 l
S/ BII - A111 | Standard solution B-II (50 mg/l NH4-N), 1.5 l
S/ AI - N 211 | Standard solution A-I (zero standard NO3-N), 10 l
SSet/ N211 | Set of standard solution (NO3-N) 4x 1.5 l for nitrate analyzer modules TresCon® ON 210 and OS 210, TresCon® N211/S211, TCU/N211 and S211
TS/N211/2 | 1.5 liter Nitrate Test standard solution (20 mg/L NO3-N)
S/ B - N511 | 1.5 l standard solution B (0.4 mg/I NO2-N) for TresCon® module ON 510 (resp. TresCon® N 511 and TresCon® Uno TCU/N511)
S/ BIII - P211 | Standard solution B-III (20 mg/I PO4-P), 1.5 l for orthophosphate TresCon® module OP 210/MB 3 TresCon® P211 MB 3 and TCU/P211 MB 3
RSet/ N211 | Reagent set for nitrate (SAC), for 120 days operation: standard/cleaning agent for TresCon® modules ON/OS 210, TresCon® N/S211, TCU/N211/S211
C/TCM1 | 1.5 l cleaning solution for nitrate/SAC
C/ N211 | 1.5 l cleaning solution for analyzer module nitrate TresCon® ON 210 and OS 210, TresCon® N211 /S 211 and TCU/ N211 /S 211, 0.4 % salt acid
C/N211/FE | 1.5 l cleaning solution nitrite for ferrous waste water for analyzer module TresCon® ON 210 and OS 210, TresCon® N211/S211 and TCU/N211 u. S211
Wpack/A111 | Set of maintenance kit (fittings and spare tubes) for TresCon® ammonium analyzer module OA 110, TresCon®?A111 and TresCon® Uno/A111
Wpack/N211 | Set of maintenance kit (fittings/spare tubes) for TresCon® nitrate and nitrate/SAC analyzer module ON/OS 210, TresCon® N/S 211/TCU Uno/S 211
Wpack/N511 | Set of maintenance kit (fittings and spare tubes) for TresCon® nitrite analyzer module, TresCon® N511 and TCU/N511
MC/NH500/TC | Interchangeable membrane heads for ammonium electrodes. Included in delivery: 3 interchangeable membrane heads
ELY/NH | Electrolyte solution for ammonium measuring chain, 50 ml