See All Accessories

End caps for polarimeter tubes, Metal, Plastic, PEEK, spare parts | Bellingham + Stanley

Material: 37-543
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Spare endcaps for Bellingham + Stanley polarimeter tubes.

Spare endcaps for Bellingham + Stanley polarimeter tubes.**XPC - 10mm diameter **For use in ADP450 and ADP600-XPC polarimeters tubes including 35-90 to 35-94. Stainless steel.**Standard - 15.5mm diameter **For standard glass polarimeter tubes with nylon, stainless steel (metal) or PEEK endcaps including 35-10, 35-11, 35-12, 35-13, 35-17, 35-18, 35-28, 35-29, 35-30, 35-35, 35-45, 35-46, 35-47, 35-56, 35-57, & 35-58. Nylon (plastic), stainless steel or PEEK.**Flow - 22.5mm diameter **For flow and flow through tubes with water-jackets manufactured by Bellingham + Stanley before September 2021 including 36-57, 36-58, 36-67, 36-68. Nylon (plastic).**Jacket Centre-fill - xy diameter **For water-jacketed centre-fill tubes including 36-77 & 36-78. Nylon (plastic).- Metal End Caps, 10 mm, XPC (Qty 2) 37-543 (for tubes sold after 2022)- Metal End Caps, 15.5 mm (Qty 2) 35-20- PEEK End Caps, 15.5 mm (Qty 2) 35-23- Plastic End Caps, 22.5 mm (Qty 2) 35-88- Plastic End Caps, 15.5 mm (Qty 2) 35-68