Water-jacketed polarimeter sample tubes for use with a water-bath in the sugar industry.
Water-jacketed polarimeter sample tubes for use with a water-bath in the sugar industry.These water-jacketed funnel flow-through tubes combine our high precision sample tube with an outer jacket so that temperature can be controlled using a water-bath.Water-jacketed funnel tubes are ideal for use in the sugar industry where a traditional approach to the rapid measurement of many samples is required, such as those in the tare house.Our polarimeter tubes are manufactured to high quality standards conforming to ICUMSA recommendations and are compatible with most makes of polarimeter. Tube ends are precision ground with windows made from specially selected low strain glass in order to achieve highest accuracy optical rotation measurement.Bellingham + Stanley engineered standard polarimeter tubes are suitable for most digital polarimeters no matter the manufacturer.- Funnel tubes for rapid sample throughput- Meets traditional sugar analysis methods- For sugar analysis using a water-bath- Available as 100 mm and 200 mm lengths