See All Refractometers and Polarimeters

Bellingham + Stanley Digital Refractometer RFM340-T

Material: 19-40
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

RFM340-T digital refractometer with up to 3-decimal place / 0-100 Brix (1.58 RI) touchscreen input and Peltier temperature control. Perfect for measurement and control in demanding food, beverage, chemical and industrial applications.

  • High definition touchscreen display
  • Flat prism surface for easy-cleaning
  • Wide beam scan for non-homogenous samples
  • Supports FDA regulation 21 CFR Part 11
  • PHR-MEAN methods
  • US/EP/BP/JP Compliant
  • Brix precision up to 3 decimal places (6 d.p. RI)

Touchscreen Refractometer for Difficult Samples

 RFM340-T refractometer is designed specifically for use in harsh environments and builds upon Bellingham + Stanley’s legacy of quality instrumentation. Incorporating wide-beam optics, RFM340-T Series refractometer is capable of measuring non-homogenous samples such as fruit juice with pulp, opaque chemical compounds and emulsions that are normally difficult to read with optical refractometers or those digital refractometers that do not address the need to measure “difficult samples.”

The instrument’s case is ergonomically designed so that any spills are dealt with by the sloping shape of the case or by the PEEK spill barrier that surrounds the shallow, easy-clean stainless steel prism dish.

Inherent to the design is the high definition, capacitive touchscreen display that not only facilitates operation in factory environments, even when operated whilst wearing gloves, but also serves as the centrepiece for the software. Combined, the touchscreen and GUI help the operator quickly manoeuvre through the user and configuration menus. On-screen graphical prompts support simple operation such as method loading, calibration and routine maintenance.

RFID swipe technology comes as standard, providing clearance and a log of operator and configuration functions – especially useful when being used in FDA-regulated environments operating in accordance with FDA regulation 21 CFR Part 11, or where good practice is adopted, e.g. as part of HACCP. 

Measurements with the RFM340-T are made through a familiar measuring mode or by way of a simple Methods system with one-touch configuration of scale, temperature and data storage, with up to 10,000 results being saved alongside pre-set limits that can be used as an audit tool.

Specifications