See All Calibration Solutions, Reagents, and Membranes

Refractometer Calibration, Multi-Range AG Fluids for Brix and RI | Bellingham + Stanley

Material: 90-910
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

A range of refractometer certified reference materials tailored to your industry. These multi-range AG Fluids come in packs of 5 and are purpose built for your industry.

These verification and calibration packs of AG Fluids and calibration oils curated to your application. These multi-range AG Fluids come in packs of 5 and are purpose built for the following industries:- Soda- Beverage (USA specific)- Juice- Pharma & Chemical- PetrochemicalMixed multi-packs are ideal for customers, service engineers and sales people. AG Fluids are safe and easy to use and offer excellent traceability. They have an excellent shelf-life of a minimum of 12 months and do not require any special storage during transit. They are ideal for verifying the performance of new installations as well as for validating refractometers in the harshest of controlled environments such as within the chemical and pharmaceutical industry. AG Fluids are unique as they are low Brix, have a long shelf life and are UKAS certified showing traceability to ICUMSA and NIST.Certified Reference Materials (CRMs) can verify refractometers that are not temperature controlled by entering data in to an on-line calculator from Bellingham + Stanley. You can find calculators here.The United Kingdom Accreditation Service (UKAS) is one of the signatories to the International Laboratory Accreditation Co-operation (ILAC) Arrangement for the mutual recognition of calibration certificates, such as NVLAB in the USA or DAkkS in Germany. Check Bellingham + Stanley’s calibration page for more information about recognition in your region.Soda (90-910)- AG 2.5- AG 10.0- AG 15.0- AG 40.0- Oil BSLP 1.46607 RIBeverage – USA specific (90-911)- AG 7.5- AG 12.5- AG 15.0- AG 40.0- Oil BSLP 1.46607 RIJuice (90-912)- AG 7.5- AG 11.2- AG 15.0- AG 40.0- Oil BSLP 1.46607 RIPharma & Chemical (90-913)- AG 10.0- AG 15.0- AG 40.0- Oil BSDC 1.53402 RI- Oil BSDD 1.55900 RIPetrochemical (90-914)- AG 10.0- AG 40.0- Oil BSLP 1.46607 RI- Oil BSDC 1.53402 RI- Oil BSDD 1.55900 RI

Specifications