See All Accessories

XPC Temperature Control Adaptor for ADP450 & ADP600 Series polarimeters | Bellingham + Stanley

Material: 35-95
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

For temperature-controlled applications using the ADP450 and ADP600 Series Digital Polarimeters.

For temperature-controlled applications using the ADP450 and ADP600 Series Digital Polarimeters.Special heat transfer adaptor (heat exchanger) for use with Xylem's XPC Technology onboard ADP450 and ADP600 Series digital polarimeters. This XPC adaptor must be used with 100 or 200mm stainless steel polarimeter tubes (available separately).**Please choose from the following options:**100 mm XPC Temperature Control Adaptor - used with 100 mm tube200 mm XPC Temperature Control Adaptor - used with 200 mm tubeLow Volume XPC Temperature Control Adaptor - used with low volume tubesXPC Quartz Control Plate Adaptor - used with QCPs100 mm XPC-100-HCl Adaptor for PEEK Tubes - used with PEEK tubes