These special low volume, stainless steel polarimeter tubes have a reduced diameter and come in short lengths to facilitate the measurement of precious, rare or volatile samples.
Sample entry and exit is via UNF 28 female threads and PTFE pipe connectors, 1 with a Luer \*Swagelok®\* fitting for sample application using a syringe. Sample may be syringed into or pumped through the tube as part of an automated sampling system. Due to the close proximity of the entry & exit ports, the 5mm tubes are supplied with fixed luer-taper nozzles.Our polarimeter tubes are manufactured to the highest possible standards and are compatible with most makes of polarimeter. Tube ends are precision ground with windows made from specially selected low strain silica in order to achieve the highest accuracy optical rotation measurement across UV, Vis and NIR wavelengths.- Precision engineered- Suitable for ADP400 Series and ADP600 Series polarimetersAvailable in:- 5 x 5mm with volume of 0.1 ml- 5 x 10 mm with volume of 0.2 ml- 5 x 25 mm with volume of 0.5 ml- 5 x 50 mm with volume of 1.0 ml