This metal polarimeter tube has stainless steel metal end caps and a centre fill opening with a wide, cup shaped filler; making it easy to fill, especially from a beaker. It is also ideal for more viscous samples.
This glass polarimeter tube has stainless steel metal end caps and a centre fill opening with a wide, cup shaped filler; making it easy to fill, especially from a beaker. It is also ideal for more viscous samples.These special XPC tubes are specifically designed for use with our ADP450 digital polarimeter incorporating XPC Technology. XPC technology provides rapid Peltier temperature control of the sample without the need for a cumbersome and costly water bath. Being manufactured of stainless steel, the temperature response of the whole system is far superior than that when using a glass tube - XPC Technology.Our polarimeter tubes are manufactured to high quality standards conforming to ICUMSA recommendations and are compatible with most makes of polarimeter. Tube ends are precision ground with windows made from specially selected low strain glass in order to achieve the highest accuracy optical rotation measurement.- Available as 100 mm and 200 mm lengths- Precision engineered- Designed for ADP450 and ADP600 Series Polarimeters\*Please note: image is a representation only. New image coming soon.\*