Quartz Control Plates for performance verification of polarimeters, PTB traceable.
Bellingham + Stanley offer a choice of Quartz Control Plates (QCP) for verifying and calibrating polarimeters. QCPs are made to the highest standard and may be supplied with optional Certificates of Calibration showing traceability to PTB. (UKAS Certificate calibrated in accordance with ISO/IEC 17025:2017 @ specified wavelength between 546-900nm; Manufacturers certificate at specified wavelengths between 300-545nm)When used with an ADP polarimeter manufactured by Bellingham + Stanley, a thermal block may be used to provide mechanical contact to the instrument’s external temperature sensor, allowing the use of quartz temperature compensation for added accuracy.For added performance, an XPC Adaptor is also available for use with Peltier temperature controlled Bellingham + Stanley polarimeters that incorporate XPC Technology.As part of Good Laboratory Practice, it is recommended that Quartz Control Plates are sent to our UKAS laboratory at regular intervals determined by the user’s own Standard Operating Procedure for inspection and recertification.UKAS: The United Kingdom Accreditation Service (UKAS) is one of the signatories to the International Laboratory Accreditation Co-operation (ILAC) Arrangement for the mutual recognition of calibration certificates.**CodeTypeISS (°Z)****Angluar (°A)**34-20Single1003434-21Single15534-22Single-30-1034-23Single501734-30Set A100 & 1534 & 534-31Set B100 & -3034 & -1034-32Set C15 & -305 & -1034-39Set Full100, 15 & -3034, 5 & -3034-33Set D50, 15, -3017, 5, -10