See All Accessories

Glass Polarimeter tube, Bulb, Plastic end caps | Bellingham + Stanley

Material: 35-30
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Glass Polarimeter tube with bulb for general use and academia

Standard precision ground glass tubes featuring nylon (plastic) end caps and bulb to clear bubbles. Ideal for non-corrosive samples in food, sugar, chemical, and academic applications due to their low price point. These tubes are available in 100mm or 200mm tube lengths.Spare end caps, washers and windows are also available.Our polarimeter tubes are manufactured to high quality standards conforming to ICUMSA recommendations and are compatible with most makes of polarimeter. Tube ends are precision ground with windows made from specially selected low strain glass in order to achieve highest accuracy optical rotation measurement.Bellingham + Stanley engineered standard polarimeter tubes are suitable for most digital polarimeters no matter the manufacturer.- Available as 100 mm and 200 mm lengths- Precision engineered- Standard tubes- Suitable for ADP430 and polarimeters not requiring temperature control

Specifications