See All Accessories

RFM300 Series funnel flowcell UNF 28/nozzle

Material: 19-85
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Funnel flowcell accessory for the latest RFM300 Series digital Refractometers, from Bellingham + Stanley.

Flowcell accessories from Bellingham + Stanley provide your refractometer processes with a means of semi or fully automated sample application and prism washing, creating more efficient workflows for your laboratory or factory.- Semi and fully automated means of sample application and removal- Provides inline multi-instrument configuration within flavours, fragrances, essences & more- Auto-sampler connectivity- Eliminates evaporation - minimises risk of exposure to volatile samplesFunnel flowcell accessory for RFM300 Series digital Refractometers, from Bellingham + Stanley.Where larger volumes of sample are available, a funnel flowcell may be used. These negate the need to clean the instrument prism between sample measurements, providing a rapid sample turnaround, such as in sugar Tare Houses of grape growers co-operatives and sugar mill receiving stations.This flowcell accessory is designed for the RFM300-T Series and RFM300-M Series digital benchtop refractometers.The RFM300 Series refractometers from Bellingham + Stanley are a line of high precision Peltier temperature controlled benchtop refractometers. Featuring wide beam optics and either a 7” touch-screen user interface (for the RFM300-T Series) or a tactile keypad (available for the RFM300-M Series) these refractometers are ideally suited for use in demanding applications within the food, beverage, chemical and industrial industries.To learn more about Bellingham + Stanley's flow-through refractometry solutions click here.

Specifications