See All Accessories

RFM300 Series micro flowcell UNF 28/nozzle

Material: 19-83
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Micro flowcell accessory for the latest RFM300 Series digital Refractometers, from Bellingham + Stanley.

Flowcell accessories from Bellingham + Stanley provide your refractometer processes with a means of semi or fully automated sample application and prism washing, creating more efficient workflows for your laboratory or factory.- Semi and fully automated means of sample application and removal- Provides inline multi-instrument configuration within flavours, fragrances, essences & more- Auto-sampler connectivity- Eliminates evaporation - minimises risk of exposure to volatile samplesMicro flowcell accessory for RFM300 Series digital Refractometers, from Bellingham + Stanley.Micro flowcells are used to transfer volatile, or limited volume, low viscosity liquids as part of a single or multiple instrument analysis, often incorporating an autosampler and pump within the beverage, brewing, flavours, fragrance or essential oil industries.This flowcell accessory is designed for the RFM300-T Series and RFM300-M Series digital benchtop refractometers.The RFM300 Series refractometers from Bellingham + Stanley are a line of high precision Peltier temperature controlled benchtop refractometers. Featuring wide beam optics and either a 7” touch-screen user interface (for the RFM300-T Series) or a tactile keypad (available for the RFM300-M Series) these refractometers are ideally suited for use in demanding applications within the food, beverage, chemical and industrial industries.To learn more about Bellingham + Stanley's flow-through refractometry solutions click here.

Specifications