DSG Series density meters from Bellingham + Stanley are available in 2 unique models offering great flexibility as well as ease of use.
DSG Series Density Meters from Bellingham + Stanley are available in 2 models, offering users the choice to hone in the precision, accuracy, and resolution depending on application.
Having an accurate density meter that produces reliable results is only part of the equation. Your instrumentation also needs to be simple to use, easy to clean and offer superior traceability. The DSG Series features a large and vibrant capacitive touchscreen, and intuitive GUI from the makers of ADP Polarimeters and RFM Refractometers. This colour coded interface guides users through common tasks and administrative setup procedures with ease.
A powerful internal air pump and integrated desiccant means the DSG Series has no need for external devices for venting after cleaning, so your precious bench space isn’t taken up by needless peripherals.
Peltier Temperature Control and precision ventilation ports give rapid temperature stabilisation, whilst synergy between hardware and software give accurate results in as little as 15 seconds.
Certified Reference Fluid used for verifying the performance of digital density meters such as the DSG Series Density Meter from Bellingham + Stanley.