See All Accessories

Flow-through vessels

Material: 302750
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Various Flow-through vessels

D 3Sen (903842):

  • Flow-through vessel for up to three pH, ORP, D.O. or conductivity sensors (also IDS). With tube adapter for commercially availabe garden hoses inner diameter 19 mm (3/4"). Including clamp also for mast mounting.

D 201 (203730):

  • Flow-through vessel for CellOx® 325 or TetraCon® 325 conductivity cell.

D 01/T (302750):

  • Flow-through vessel, suitable for cond. cells LR 01/T, LTA 01 and LR 325/01, I.D. 18 mm V* = 1 ml (without sensor).

Related Products