- 1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
- Measuring range: 0.05 - 2.00 mg/l a-Ten
- Sample volume: 5 ml
- Number of tests: 25
- Cuvette: 16 mm round
- Usable with PhotoLab®
- Complies with: EPA 425.1, APHA 5540 C, ASTM 2330-02, ISO 7875-1, DIN EN 903
- Method: Methylene Blue
- Combicheck: -
- Batch certificate: yes