Measuring range: 0.010 - 6.00 Cl2Sample volume: 10 mlNumber of tests: 400Cuvette: 50mm, 16mm roundUsable with PhotoLab® and pHotoFlex®Complies with: DIN 38408 G4, EN ISO 7393Method: DPDCombicheck: -Batch certificate: yesAdditionally required: - Free chlorine: 00086 (252 077) & 00089 (252 080) - Total chlorine: 00086 (252 077), 00088(252 079) & 00089(252 080)
Measuring range: 0.010 - 6.00 Cl2 Sample volume: 10 ml Number of tests: 400 Cuvette: 50mm, 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38408 G4, EN ISO 7393 Method: DPD Combicheck: - Batch certificate: yes Additionally required: - Free chlorine: 00086 (252 077) & 00089 (252 080) - Total chlorine: 00086 (252 077), 00088(252 079) & 00089(252 080)