See All Calibration Solutions, Reagents, and Membranes

Phosphate Reaction Cuvette Test

Material: 252076
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measurement range: 0.5 - 25.0 mg/l PO4-P
  • Sample volume: 1 ml
  • Number of tests: 25
  • Cuvette: 16 mm round
  • Usable with PhotoLab® and pHotoFlex®
  • Complies with: ISO 6978, US 4500 P/B,5
  • Method: Phosphorus-molybdenum blue
  • Combicheck: CC20
  • Batch certificate: yes