See All Calibration Solutions, Reagents, and Membranes

Aluminium Reaction Cuvette Test

Material: 252068
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.02 - 0.50 mg/l AlSample volume: 6 mlNumber of tests: 25 Cuvette: 16mm, roundUsable with PhotoLab®Complies with: EN ISO 10566 E30, US 3500-Al DMethod: Chromazul SCombicheck: CC100Batch certificate: yes

Measuring range: 0.02 - 0.50 mg/l Al Sample volume: 6 ml Number of tests: 25 Cuvette: 16mm, round Usable with PhotoLab® Complies with: EN ISO 10566 E30, US 3500-Al D Method: Chromazul S Combicheck: CC100 Batch certificate: yes