See All Calibration Solutions, Reagents, and Membranes

Arsenic Reagent test

Material: 252063
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.001 - 0.100 mg/l AsSample volume: 350mlNumber of tests: 30Cuvette: 10, 20 mmUsable with PhotoLab® and pHotoFlex®Complies with: EN 26595, EPA 206.4, US 3500-ASMethod: Hydrogen arsenicCombicheck: -Batch certificate: yesAlso required: sulphuric acid 95 – 97 % and granulated zinc

Measuring range: 0.001 - 0.100 mg/l As Sample volume: 350ml Number of tests: 30 Cuvette: 10, 20 mm Usable with PhotoLab® and pHotoFlex® Complies with: EN 26595, EPA 206.4, US 3500-AS Method: Hydrogen arsenic Combicheck: - Batch certificate: yes Also required: sulphuric acid 95 – 97 % and granulated zinc