See All Calibration Solutions, Reagents, and Membranes

Phenol Reagent test

Material: 252058
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.002 - 0.100 mg/l C6H5OHSample volume: 200, 10 mlNumber of tests: 50, 250Cuvette: 10, 20, 50mmUsable with PhotoLab®Complies with: ISO 6439, US 5530, EPA 420.1Method: 4-Amonian TupyrineCombicheck: -Batch certificate: yes

Measuring range: 0.002 - 0.100 mg/l C6H5OH Sample volume: 200, 10 ml Number of tests: 50, 250 Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: ISO 6439, US 5530, EPA 420.1 Method: 4-Amonian Tupyrine Combicheck: - Batch certificate: yes