See All Calibration Solutions, Reagents, and Membranes

Silicate/Silica Reagent test

Material: 252046
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.5 - 500 mg/l SiSample volume: 4.5 mlNumber of tests: 100Cuvette: 20mmUsable with PhotoLab® and pHotoFlex® Complies with: DIN 38405 D21, US 4500-Si D/EMethod: Silicomolybdenum blueCombicheck: -Batch certificate: yes

Measuring range: 0.5 - 500 mg/l Si Sample volume: 4.5 ml Number of tests: 100 Cuvette: 20mm Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38405 D21, US 4500-Si D/E Method: Silicomolybdenum blue Combicheck: - Batch certificate: yes