See All Calibration Solutions, Reagents, and Membranes

Phosphate Reagent test

Material: 252045
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measurement range: 1.0 - 100.0 mg/l PO4-PSample volume: 8 mlNumber of tests: 100Cuvette: 10mmUsable with PhotoLab® and pHotoFlex® Complies with: ISO 6978, US 4500 P/B,5Method: Phosphorus-molybdenum blueCombicheck: CC80Batch certificate: yesAdditionally required (total Phosphor): Crack-Set 10 (250 496) undempty round cuvettes (250 621) or Crack-Set 10-C (252 033)

Measurement range: 1.0 - 100.0 mg/l PO4-P Sample volume: 8 ml Number of tests: 100 Cuvette: 10mm Usable with PhotoLab® and pHotoFlex® Complies with: ISO 6978, US 4500 P/B,5 Method: Phosphorus-molybdenum blue Combicheck: CC80 Batch certificate: yes Additionally required (total Phosphor): Crack-Set 10 (250 496) und empty round cuvettes (250 621) or Crack-Set 10-C (252 033)