Measuring range: 0.010 - 5.00 mg/l FeSample volume: 8 mlNumber of tests: 150Cuvette: 10, 20, 50mmUsable with PhotoLab®Complies with: DIN 38406 E1, US 3500-FE DMethod: PhenanthrolinCombicheck: CC 90Batch certificate: yesAdditionally required (Total Iron): Crack-Set 10 (250 496) andempty round cuvettes (250 621) or Crack-Set 10-C (252 033)
Measuring range: 0.010 - 5.00 mg/l Fe Sample volume: 8 ml Number of tests: 150 Cuvette: 10, 20, 50mm Usable with PhotoLab® Complies with: DIN 38406 E1, US 3500-FE D Method: Phenanthrolin Combicheck: CC 90 Batch certificate: yes Additionally required (Total Iron): Crack-Set 10 (250 496) and empty round cuvettes (250 621) or Crack-Set 10-C (252 033)