See All Calibration Solutions, Reagents, and Membranes

Ammonium Reagent test

Material: 252027
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 2.0 - 150 mg/l NH4-NSample volume: 0.1/0.2 mmNumber of tests: 100Cuvette: 10 mmUsable with PhotoLab®Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1Method: Indophenol blue Combicheck: CC70Batch certificate: yes

Measuring range: 2.0 - 150 mg/l NH4-N Sample volume: 0.1/0.2 mm Number of tests: 100 Cuvette: 10 mm Usable with PhotoLab® Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1 Method: Indophenol blue Combicheck: CC70 Batch certificate: yes