See All Calibration Solutions, Reagents, and Membranes

Phosphate Reaction Cuvette Test

Material: 252021
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measurement range: 3.0 - 100.0 mg/l PO4-PSample volume: 0.2 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab® and pHotoFlex® Complies with: ISO 6978, US 4500 P/B,5Method: Phosphorus-molybdenum blueCombicheck: -Batch certificate: yes Additionally required (total Phosphor): Crack-Set 10 (250 496) undempty round cuvettes (250 621) or Crack-Set 10-C (252 033)

Measurement range: 3.0 - 100.0 mg/l PO4-P Sample volume: 0.2 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® and pHotoFlex® Complies with: ISO 6978, US 4500 P/B,5 Method: Phosphorus-molybdenum blue Combicheck: - Batch certificate: yes Additionally required (total Phosphor): Crack-Set 10 (250 496) und empty round cuvettes (250 621) or Crack-Set 10-C (252 033)