See All Calibration Solutions, Reagents, and Membranes

Nitrate Reaction Cuvette Test

Material: 252019
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 23 - 225 mg/l NO3-N Sample volume: 0.1 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab Complies with: ISO 23696-1, DIN 38405-9Method: DMPCombicheck: -Batch certificate: yes

Measuring range: 23 - 225 mg/l NO3-N Sample volume: 0.1 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab Complies with: ISO 23696-1, DIN 38405-9 Method: DMP Combicheck: - Batch certificate: yes