See All Calibration Solutions, Reagents, and Membranes

Total Nitrogen Reaction Cuvette Test

Material: 252018
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.5 - 15.0 mg/l NgesSample volume: 10 mlNumber of tests: 25Cuvette: 16mm roundUsable with PhotoLab®Complies with: ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9Method: Koroleff MethodCombicheck: CC50Batch certificate: yesNote: Digestion 120°C, 1h

Measuring range: 0.5 - 15.0 mg/l Nges Sample volume: 10 ml Number of tests: 25 Cuvette: 16mm round Usable with PhotoLab® Complies with: ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9 Method: Koroleff Method Combicheck: CC50 Batch certificate: yes Note: Digestion 120°C, 1h