See All Calibration Solutions, Reagents, and Membranes

Total Nitrogen Powder pillow

Material: 251996
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 10 - 150 mg/l NgesSample volume:0.5, 2 ml Number of tests: 50Cuvette: 16, 28mm roundUsable with PhotoLab® and pHotoFlex® Complies with:ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9 Method: Persulfate digestionCombicheck: CC70Batch certificate: on requestNote: Digestion 120°C, 0.5h

Measuring range: 10 - 150 mg/l Nges Sample volume:0.5, 2 ml Number of tests: 50 Cuvette: 16, 28mm round Usable with PhotoLab® and pHotoFlex® Complies with:ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9 Method: Persulfate digestion Combicheck: CC70 Batch certificate: on request Note: Digestion 120°C, 0.5h