Measuring range: 0.5 - 25.0 mg/l NgesSample volume: 2 mlNumber of tests: 50Cuvette: 16, 28mm roundUsable with PhotoLab® and pHotoFlex® Complies with: ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9Method: Persulfate digestionCombicheck: CC50Batch certificate: on requestNote: Digestion 120°C, 0.5h
Measuring range: 0.5 - 25.0 mg/l Nges Sample volume: 2 ml Number of tests: 50 Cuvette: 16, 28mm round Usable with PhotoLab® and pHotoFlex® Complies with: ISO 23697-1, DIN EN ISO 11905-1, DIN 38405-9 Method: Persulfate digestion Combicheck: CC50 Batch certificate: on request Note: Digestion 120°C, 0.5h