See All Calibration Solutions, Reagents, and Membranes

Ammonium powder test

Material: 251408
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measuring range: 0.01 - 0.50 mg/l NH4-N, 0.002 - 0.092 mg/l NH3Sample volume: 10 mlNumber of tests: 100Cuvette: 20 mmUsable with PhotoLab® and pHotoFlex®Complies with: DIN 38406-E5-1, ISO 7150-1Method: SalicylateCombicheck: -Certificate: on request

Measuring range: 0.01 - 0.50 mg/l NH4-N, 0.002 - 0.092 mg/l NH3 Sample volume: 10 ml Number of tests: 100 Cuvette: 20 mm Usable with PhotoLab® and pHotoFlex® Complies with: DIN 38406-E5-1, ISO 7150-1 Method: Salicylate Combicheck: - Certificate: on request