See All Calibration Solutions, Reagents, and Membranes

Ammonium Reaction Cuvette Test

Material: 250495
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.
  • Measuring range: 0.010 - 2.000 mg/l NH4-N
  • Sample volume: 5 ml
  • Number of tests: 25
  • Cuvette: 16 mm round
  • Usable with PhotoLab®
  • Complies with: DIN 38406-5, EPA 350.1, APHA 4500-NH3 F, ISO 7150-1
  • Method: Indophenol blue
  • Combicheck: CC50
  • Batch certificate: yes